HUBBELL POWER SYSTEMS
Image of PSC4033475 Insulating Bolt Cutter

Insulating Bolt Cutter

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4033475

24" overall length

  • Center-cut style jaws
  • For cutting high-tensile steel bolts and chain links
  • Vinyl Hand Grips
  • 16" x 1-1/4" Epoxiglas® Handles
  • Non-Metallic reinforcement ferrules

General

Catalog Number

PSC4033475

UPC

096359378525

Dimensions

Length

24 in

Weight

5 lb

Weight Metric

2.2 kg

Logistics

Standard Package

1