HUBBELL POWER SYSTEMS
Image of 228IC Insulating Cap Insulating Cuff, 200A 25kV Class
Image of 228IC Insulating Cap Insulating Cuff, 200A 25kV Class
Buy America(n) Qualified

Insulating Cap Insulating Cuff, 200A 25kV Class

Brand: Hubbell Power Systems

Catalog ID: 228IC

Load Break Insulating Cap, 200 Amp, 600A 25/28kV class.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

228IC

UPC

096359605881

Dimensions

Dimensions

8.50 in x 4.00 in x 4.00 in

Height

4 in

Length

8.5 in

Weight

1.25 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Logistics

Pallet Quantity

640