HUBBELL POWER SYSTEMS
Insulating Conductor Cutter For 336.4 MCM ACSR, 33.5 in (850 mm)
Image of C4031423 Insulating Conductor Cutter For 336.4 MCM ACSR, 33.5 in (850 mm)

Insulating Conductor Cutter For 336.4 MCM ACSR, 33.5 in (850 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031423

Three standard models offer choice of insulated long or short handles on cutters for soft wire and insulated long handles on cutters for ACSR. orange 11?2" dia. Epoxiglas® ® handles have black rubber cushion grips. Shear-type blades cut without deforming cable. These heattreated tool-steel cutter heads are the same as those for Ratchet Cable Cutters and may be interchanged in the field. Order replacement or spare cutter heads as separate items.

  • Three standard models
  • Choice of insulated long or short handles on cutters for soft wire, and insulated long handles on cutters for ASCR
  • Chance orange 1½” diameter Expoxiglas® handles have black rubber cushion grips
  • Shear-type blades cut without deforming cable
  • Heat-treated tool-steel cutter heads are same as Chance Ratchet Cable Cutters
  • Note: ACSR head is not for use with 15½” handles
  • Soft-wire head must not be used to cut ACSR as it will damage the cutting edges
  • Storage bags to fit short or long cutters should be ordered as separate items
  • Storage bags are heavy-duty yellow vinyl-impregnated nylon cloth
  • Cutters are designed for energized applications
  • Users must wear rubber gloves and observe all applicable working clearances when cutting energized conductors

General

Catalog Number

C4031423

Storage Bag Included?

C306-0000 (Bag not included. Must be ordered separately.)

Type

Cutters

UPC

096359019138

Dimensions

Length

16.125 in

Weight

4.9 lb

Weight Metric

2.2 kg

Conductor Related

Conductor Size

336.4 MCM ACSR

Logistics

Pallet Quantity

32