HUBBELL POWER SYSTEMS
Insulating Hydraulic Cable Cutter For #6 Solid Copper To 954 kcmil ACSR, 8 ft (2.4 m)
Image of C4032862 Insulating Hydraulic Cable Cutter For #6 Solid Copper To 954 kcmil ACSR, 8 ft (2.4 m)

Insulating Hydraulic Cable Cutter For #6 Solid Copper To 954 kcmil ACSR, 8 ft (2.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032862

HYDRAULIC WIRE CUTTER - 8FT - 954 ACSR G, A single lineworker can easily cut large-gauge conductors with the power-assist of this tool’s closed hydraulic system. It operates like a hydraulic jack, by simply pumping the handle.Epoxiglas® pole, handle and hydraulic hose have been tested to 100kV per foot. Hydraulic oil has dielectric strength of more than 25kV per ASTM D877. Hose has minimum burst strength of 12,000 psi. Pump provides 9,000 psi maximum pressure. Maintenance and operating instructions are included with each tool.

  • Tested per OSHA & ASTM F711
  • Easy operation, powerful construction
  • Single lineworker can easily cut large-gauge conductors with the power-assist of this tool’s closed hydraulic system
  • Operates like a hydraulic jack by simply pumping the handle
  • Epoxiglas® pole, handle and hydraulic hose have been tested to 100kV per foot (ASTM F711)
  • Hydraulic oil has dielectric strength of more than 25kV per ASTM D877
  • Hose has minimum burst strength of 12,000 psi
  • Pump provides 9,000 psi maximum pressure
  • Maintenance and operating instructions are included with each tool

General

Catalog Number

C4032862

EU RoHS Indicator

No

Storage Bag Included?

T306-0008 (Bag not included. Must be ordered separately.)

UPC

096359020257

Dimensions

Dimensions

104 in x 1.25 in x 5.61 in

Height

5.61 in

Length

104 in

Length - Live Part Bottom

18.0 in

Weight

23.52 lb

Weight Metric

10.6 kg

Width

1.25 in

Conductor Related

Conductor Size

556 MCM ACSR / 750 kcmil Cu.

Certifications And Compliance

EU RoHS Indicator

No