HUBBELL POWER SYSTEMS
Insulating Lever Type Wire Cutter For 4/0 Standed Copper Or 4/0 ACSR, 6 ft 7 in (1.9 m)
Image of H18736 Insulating Lever Type Wire Cutter For 4/0 Standed Copper Or 4/0 ACSR, 6 ft 7 in (1.9 m)

Insulating Lever Type Wire Cutter For 4/0 Standed Copper Or 4/0 ACSR, 6 ft 7 in (1.9 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H18736

LEVER TYPE WIRE CUTTER-6FT 7IN- 4/0 ACSR, All cutters are assembled and mounted onEpoxiglas® insulated poles. A solid fiberglass-reinforced operating rodinsulates the linemen from the cutter head. The lever handle is coated with plastisol. The lever action gives the linemen added mechanical force to make clean cuts up to the maximum sizes.

  • Three different cutter heads are available for linemen to use for cutting jumper wires, live conductors and tie wires
  • All cutters are assembled and mounted on chanceEpoxiglas® insulated poles
  • Solid fiberglass-reinforced operating rod insulates linemen from the cutter head
  • Lever handle is coated with platisol
  • Lever action gives linemen added mechanical force to make clean cuts

General

Catalog Number

H18736

Duty

Medium

EU RoHS Indicator

No

Storage Bag Included?

P640-6 (Bag not included. Must be ordered separately.)

Type

Cutters

UPC

096359039297

Dimensions

Length

78 in

Weight

9.5 lb

Weight Metric

4.3 kg

Electrical Ratings

Duty

Medium

Conductor Related

Conductor Size

4/0 Stranded Copper or 4/0 ACSR

Certifications And Compliance

EU RoHS Indicator

No