HUBBELL POWER SYSTEMS
Insulating Ratchet Cable Cutter For 556 kcmil ACSR, 8 ft (2.4 m)
Image of C4031384 Insulating Ratchet Cable Cutter For 556 kcmil ACSR, 8 ft (2.4 m)

Insulating Ratchet Cable Cutter For 556 kcmil ACSR, 8 ft (2.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031384

RATCHET WIRE CUTTER - 8FT OAL - 556ACSR, High-performance design incorporates Delrin plastic rollers and a two-piece operating rod. Roller mechanism travels smoothly along mainEpoxiglas® pole. Linked through the roller support unit, the hinged operating rod and larger Epoxiglas® pole reinforce each other. These Ratchet Cable Cutters meet OSHA Electrical Rating subpart V-section 1926.951 (d). Insulated support pole is orange 112"-diameter Epoxiglas® with Plastisol butt cap, operating shaft is 38"-diameter solid fiberglass rod, and lever handle is 1"-diameter Epoxiglas® with rubber cushion grip.

  • Designed for easier operation
  • Tested per OSHA & ASTM F711
  • High-performance design incorporates Delrin rollers and two-piece operating rod
  • Roller mechanism travels smoothly along mainEpoxiglas® pole
  • Linked through the roller support unit, the hinged operating rod and larger Epoxiglas® pole reinforce each other
  • Meet OSHA Electrical Rating subpart V-section 1926.951 (d)
  • Insulated support pole is Chance orange 1-1/2”-diameter Epoxiglas® with Plastisol butt cap
  • Operating rod is 3/8”-diameter solid fiberglass rod
  • Lever handle is 1”-diameter Epoxiglas® with rubber cushion grip
  • Four standard models offer practical 6-foot or 8-foot lengths with choice of cutter heads for soft wire or ACSR
  • Shear-type steel blades cut without deforming cable
  • Heads are interchangeable for field changeouts
  • Soft-Wire Head cuts aluminum cable through 1000 kcmil bare (1.152”) or jacketed URD (2.125”) and copper through 556 kcmil (1”)
  • Spare cutters may be ordered separately

General

Catalog Number

C4031384

EU RoHS Indicator

No

Storage Bag Included?

T306-0029 (Bag not included. Must be ordered separately.)

UPC

096359019077

Dimensions

Dimensions

96 in x 12 in x 1.5 in

Height

1.5 in

Length

96 in

Weight

15.68 lb

Weight Metric

7.1 kg

Width

12 in

Conductor Related

Conductor Size

556 MCM ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No