HUBBELL POWER SYSTEMS
Image of H195090 Insulator Cradle Carrier

Insulator Cradle Carrier

Brand: CHANCE Lineman Grade Tools

Catalog ID: H195090

The Insulator Cradle Carrier utilizes a spiral link stick as a support member for the three hook and clamp assemblies and has a 21/2" Epoxiglas®®- insulated ridgepole. The maximum load is 500 pounds.

  • Tested per OSHA & ASTM F711
  • For making insulator changes on lines energized up to and including 500 kV
  • Also for lowering insulator strings on deadend and swinging-corner construction, and to raise the insulators on long suspension units
  • Heat-treated aluminum castings, durableEpoxiglas® poles, and steel hardware Aluminum castings are lightweight for easy handling
  • Deep “trough” design holds insulator string securely
  • Also prevents accidental dropping of the string as the slotted insulator-retaining plate secures the top insulator of the string
  • Raise or lower for easier insulator changes with a bail attached to a link stick
  • Hooks are furnished for installing and removing deadend tool from insulator yokes

General

Catalog Number

H195090

EU RoHS Indicator

No

Style

Trough-Design; for 345 kV to 500 kV

UPC

096359039549

Dimensions

Dimensions

115.25 in x 7.25 in x 5.75 in

Dimensions Metric

2927 mm x 184 mm x 146 mm

Height

5.75 in

Height Metric

146 mm

Length

115.25 in

Length Metric

2927 mm

Weight

25 lb

Weight Metric

11.3 kg

Width

7.25 in

Width Metric

184 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No