HUBBELL POWER SYSTEMS
INSULATOR PIN, CROSSARM ANGLE, 1in LEAD THREAD, 5in HEIGHT
Image of PS8779 INSULATOR PIN, CROSSARM ANGLE, 1in LEAD THREAD, 5in HEIGHT

INSULATOR PIN, CROSSARM ANGLE, 1in LEAD THREAD, 5in HEIGHT

Brand: Chance

Catalog ID: PS8779

Angle crossarm insulator pin is aligned at 60 degrees for supporting pin insulators with 1in dia. threads on angled lines.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Cast 1in lead insulator thread
  • 5in pin height
  • Flat style base is 4in wide x 4-1/8in long
  • Mounting hole design captures bolt head to prevent turning during installation
  • Tabs on casting base to resist bracket rotation
  • Included mounting hardware consisting of 5/8in x 8in mounting bolt with 2in sq. washer, sq, nut and MF lock nut
  • Pin body is cast ductile iron per ASTM A-536 and galvanized per ASTM A-153

General

Catalog Number

PS8779

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Type

Pins

UPC

096359075387

Dimensions

Dimensions

8.500 in x 4.500 in x 4.000 in

Distance From Pole

N/A

Height

4 in

Length

8.5 in

Weight

3.09 lb

Width

4.5 in

Logistics

Pallet Quantity

600