HUBBELL POWER SYSTEMS
Image of T2060433 INSULATOR PIN with 1" LEAD THREAD, 5/8" X 30in LENGTH
Buy America(n) Qualified

INSULATOR PIN with 1" LEAD THREAD, 5/8" X 30in LENGTH

Brand: Chance

Catalog ID: T2060433

Insulator pin used to support pin type insulator with 1" NEMA internal thread.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Includes two square nuts
  • thread length is 15"
  • Galvanized per ASTM A-153

General

Catalog Number

T2060433

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Insulator Clearance Bracket

UPC

096359057222

Dimensions

Dimensions

30.00 in x 1 in x 1 in

Distance From Pole

N/A

Height

1 in

Length

30 in

Length Threaded Area

15 in

Weight

2.67 lb

Width

1 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Logistics

Pallet Quantity

360