HUBBELL POWER SYSTEMS
Image of DP24P9 INSULATOR POLE TOP PIN, 18In LENGTH, FLARED BASE DESIGN with 1in LEAD THREAD
* Representative image
Image of DP24P9 INSULATOR POLE TOP PIN, 18In LENGTH, FLARED BASE DESIGN with 1in LEAD THREAD

INSULATOR POLE TOP PIN, 18In LENGTH, FLARED BASE DESIGN with 1in LEAD THREAD

Brand: Chance

Catalog ID: DP24P9

Pin for pole top mounting of insulators with 1" thread is 18" in length. The flared base construction is pressed steel and insulator thread is cast lead.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1" semi-conductive nylon thread
  • Two 11/16" mounting holes are spaced at 5"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

DP24P9

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Flared Base

UPC

096359485728

Dimensions

Dimensions

18.000 in x 4.250 in x 1.500 in

Distance From Pole

N/A

Height

1.5 in

Length

18 in

Weight

2.95 lb

Width

4.25 in

Logistics

Carton Quantity

15

Resources and downloads