HUBBELL POWER SYSTEMS
Image of C2060106P INSULATOR POLE TOP PIN, 18in LENGTH with 1in NYLON THREAD

INSULATOR POLE TOP PIN, 18in LENGTH with 1in NYLON THREAD

Brand: Chance

Catalog ID: C2060106P

Pin for pole top mounting of insulators with 1" thread is 18" in length. The construction is pressed steel and insulator thread is injection molded semi-conductive nylon.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1" semi-conductive nylon thread
  • Two 11/16" mounting holes are spaced at 8"
  • 1,200lbs longitudinal load rating
  • 1,500lbs transverse load rating
  • Manufactured per ANSI C135.22
  • Galvanized steel per ASTM A-153

General

Catalog Number

C2060106P

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Straight Base

UPC

096359353959

Dimensions

Distance From Pole

N/A

Length

18 in

Weight

2.79 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

600