HUBBELL POWER SYSTEMS
INSULATOR POLE TOP PIN, 20in LENGTH with 1-3/8in NYLON THREAD
Image of 2195P INSULATOR POLE TOP PIN, 20in LENGTH with 1-3/8in NYLON THREAD
Buy America(n) Qualified

INSULATOR POLE TOP PIN, 20in LENGTH with 1-3/8in NYLON THREAD

Brand: Chance

Catalog ID: 2195P

Pin for pole top mounting of insulators with 1-3/8" thread is 20" in length. The construction is pressed steel and insulator thread is injection molded semi-conductive nylon.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1-3/8" semi-conductive nylon thread
  • Two 11/16" mounting holes are spaced at 8"
  • 1,200lbs longitudinal load rating
  • 1,500lbs transverse load rating
  • Manufactured per ANSI C135.22
  • Galvanized steel per ASTM A-153

General

Catalog Number

2195P

UPC

096359580133

Dimensions

Dimensions

20.000 in x 2.750 in x 1.500 in

Distance From Pole

N/A

Height

1.5 in

Length

20 in

Weight

3.845 lb

Width

2.75 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Carton Quantity

10

Pallet Quantity

400