HUBBELL POWER SYSTEMS
INSULATOR POLE TOP PIN, 21in LENGTH, OFFSET STYLE with 1-3/8in LEAD THREAD
Image of C2060271 INSULATOR POLE TOP PIN, 21in LENGTH, OFFSET STYLE with 1-3/8in LEAD THREAD
Buy America(n) Qualified

INSULATOR POLE TOP PIN, 21in LENGTH, OFFSET STYLE with 1-3/8in LEAD THREAD

Brand: Chance

Catalog ID: C2060271

Pin for pole top offset mounting of insulators with 1-3/8" thread is 21" in length. The construction is pressed steel and insulator thread is cast lead.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1-3/8" lead thread
  • Two 11/16" mounting holes are spaced at 8"
  • 1,200lbs longitudinal load rating
  • 1,500lbs transverse load rating
  • Galvanized steel per ASTM A-153

General

Catalog Number

C2060271

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Offset Base

UPC

096359014171

Dimensions

Dimensions

21.250 in x 6.625 in x 2.875 in

Distance From Pole

N/A

Height

2.875 in

Length

21.25 in

Weight

5.2 lb

Width

6.625 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

RUS Listed Reference

b - Pin, pole top, steel

Logistics

Pallet Quantity

192