HUBBELL POWER SYSTEMS
INSULATOR POLE TOP PIN, 24in LENGTH with 1in LEAD THREAD
Image of T2060282 INSULATOR POLE TOP PIN, 24in LENGTH with 1in LEAD THREAD
Image of T2060282 INSULATOR POLE TOP PIN, 24in LENGTH with 1in LEAD THREAD

INSULATOR POLE TOP PIN, 24in LENGTH with 1in LEAD THREAD

Brand: Chance

Catalog ID: T2060282

Pin for pole top mounting of insulators with 1" thread is 24" in length. The construction is pressed steel and insulator thread is cast lead.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1" lead thread
  • Three 11/16" mounting holes are spaced at 5" and 8"
  • Galvanized steel per ASTM A-153

General

Catalog Number

T2060282

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Straight Base

UPC

096359056799

Dimensions

Dimensions

24.00 in x 2.87 in x 2 in

Distance From Pole

N/A

Height

2 in

Length

24 in

Weight

5.34 lb

Width

2.87 in

Logistics

Pallet Quantity

400