HUBBELL POWER SYSTEMS
INSULATOR POLE TOP PIN, 24in LENGTH with 1in NYLON THREAD
Image of PSC2060874P INSULATOR POLE TOP PIN, 24in LENGTH with 1in NYLON THREAD

INSULATOR POLE TOP PIN, 24in LENGTH with 1in NYLON THREAD

Brand: Chance

Catalog ID: PSC2060874P

Pin for pole top mounting of insulators with 1" thread is 24" in length. The construction is pressed steel and insulator thread is injection molded semi-conductive nylon.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 1" semi-conductive nylon thread
  • Three 13/16" mounting holes are spaced at 5" and 8"
  • Bottom hole is open-ended slot
  • 1,200lbs longitudinal load rating
  • 1,500lbs transverse load rating
  • Manufactured per ANSI C135.22
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2060874P

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Straight Base

UPC

096359523697

Dimensions

Dimensions

24.000 in x 2.900 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

24 in

Weight

4.51 lb

Width

2.9 in

Logistics

Carton Quantity

10

Pallet Quantity

320