HUBBELL POWER SYSTEMS
INSULATOR POLE TOP PIN, ANGLE TYPE, 24in LENGTH with 1in NYLON THREAD
Image of PSC2061085P INSULATOR POLE TOP PIN, ANGLE TYPE, 24in LENGTH with 1in NYLON THREAD

INSULATOR POLE TOP PIN, ANGLE TYPE, 24in LENGTH with 1in NYLON THREAD

Brand: Chance

Catalog ID: PSC2061085P

Pin for pole top angled mounting of insulators with 1" thread is 24" in length. Used where lines run at angles. The construction is pressed steel and insulator thread is injection molded semi-conductive nylon.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Three 11/16in mounting holes are spaced for 5in and 8in mounting bolts
  • Insulator thread is alligned at 30 degrees from vertical
  • Channel profile is opened at hole positions to accomodate socket wrench
  • Cast-in spikes increases staility under angular loads
  • Rated for cantaliver loads up to 2,400 lbs.
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2061085P

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Strength Rating - Ultimate

2400 lb

Style

Angled Top

UPC

096359659051

Dimensions

Distance From Pole

N/A

Length

24 in

Weight

9.417 lb

Force Related

Strength Rating - Ultimate

2400 lb

Logistics

Pallet Quantity

128