HUBBELL POWER SYSTEMS
INSULATOR, SPOOL, ANSI 53-2 CLASS, POLYMER, BLACK
Image of C9091032P INSULATOR, SPOOL, ANSI 53-2 CLASS, POLYMER, BLACK
Buy America(n) Qualified

INSULATOR, SPOOL, ANSI 53-2 CLASS, POLYMER, BLACK

Brand: Chance

Catalog ID: C9091032P

A superior direct replacement for porcelain ANSI 53-2 spool insulators in identical installations. Molded from specially blended UV stable polymers for high compressive strength.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

Lightweight: 4.4 oz. (vs. porcelain 1 lb. 3 oz.) Rugged: Won't chip, crack or break like porcelain.

General

Catalog Number

C9091032P

Material

Polymer Blend

Tensile Strength

3000 lb.

UPC

096359368779

Dimensions

Dimensions

2.971 in x 3.077 in x 3.077 in

Distance From Pole

N/A

Height

3.077 in

Length

2.971 in

Weight

0.26 lb

Width

3.077 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Industry Standard(s)

ANSI 53-2

Force Related

Tensile Strength

3000 lb.

Logistics

Pallet Quantity

2000