HUBBELL POWER SYSTEMS
J-DRIVE HOOK, 7/16in DIA. FETTER THREAD x 4-3/4in LENGTH with TDG CORROSION PROTECTION
Image of C2050190TDG J-DRIVE HOOK, 7/16in DIA. FETTER THREAD x 4-3/4in LENGTH with TDG CORROSION PROTECTION

J-DRIVE HOOK, 7/16in DIA. FETTER THREAD x 4-3/4in LENGTH with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: C2050190TDG

Used to attach wedge type service drops and deadend clamps to crossarms, poles or buildings. Industry slang is J-Hook or Secondary Hook.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Includes drive (pilot) point
  • Thread length is 2-1/2"
  • Width of hook opening is 3/4"
  • Has a flat top driving spot
  • Rated tensile strength of hook is 1,400 lbs.
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

C2050190TDG

Type

Service Hook

UPC

096359739067

Dimensions

Weight

0.25 lb

Logistics

Pallet Quantity

9000