HUBBELL POWER SYSTEMS
Image of C4020790 J-Hook Assembly for EVH Side Opening Cradles

J-Hook Assembly for EVH Side Opening Cradles

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4020790

The J-Hook unit can also be used for removal of deadend insulator strings. The plastisol covered steel hook swivels on the end of a 2" x 36"Epoxiglas® pole and has a 2.5" diameter pole clamp at the top end, allowing horizontal adjustment on an Epoxiglas® ridgepole to varying lengths of insulator strings. This hook assembly is particularly useful in removing the bottom string in a 3-bundle insulator string.

  • Tested per OSHA & ASTM F711
  • For removal of deadend insulator strings
  • Plastisol-covered steel hook swivels on end of a 2" x 36"Epoxiglas® pole
  • Has a 2-1/2" dia. pole clamp at the top end, allowing horizontal adjustment on an Epoxiglas® ridgepole to fit varying lengths of insulator strings
  • Useful in removing bottom string in a 3-bundle insulator string
  • Rated working load: 250 lbs. per hook

General

Catalog Number

C4020790

EU RoHS Indicator

Style

J-Hook Assembly

UPC

096359243816

Dimensions

Dimensions

52.56 in x 12.13 in x 6.19 in

Dimensions Metric

1335 mm x 308 mm x 157 mm

Height

6.19 in

Height Metric

157 mm

Length

52.56 in

Length Metric

1335 mm

Weight

14 lb

Weight Metric

6.3 kg

Width

12.13 in

Width Metric

308 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

1