HUBBELL POWER SYSTEMS
Jib Adapter for Altec 3 in (76 mm) diameter round Jibs
Image of P4001594P Jib Adapter for Altec 3 in (76 mm) diameter round Jibs

Jib Adapter for Altec 3 in (76 mm) diameter round Jibs

Brand: CHANCE Lineman Grade Tools

Catalog ID: P4001594P

Adapter to fit Arm Clamp or Swivel Wireholders onto 3 inch Insulated Jib Extensions

  • Made out of Herculoy
  • Top portion connects to C4000747 Large Roller Wireholder with Swivel Ferrule, or to the E4001568P Arm Clamp Assembly
  • Groove on top portion allows the swivel ferrule to be secured in place and allowed to swivel, or be tightened to a fixed position
  • Botton fits over CHANCE 3" Diameter Insulated Jib Extensions such at T4001525, PST4002737 and PST4004371
  • PSP4004319P T-handle ball lock pin to attach bottom to Jib Extensions must be purchased separately

General

Catalog Number

P4001594P

UPC

096359144342

Dimensions

Length

8.5 in

Length Metric

216 mm

Weight

7 lb

Weight Metric

3.2 kg

Logistics

Carton Quantity

5