HUBBELL POWER SYSTEMS
Jib Sleeve Adapter for Altec Round 4 in (101 mm) Diameter Jib
Image of E4001678 Jib Sleeve Adapter for Altec Round 4 in (101 mm) Diameter Jib

Jib Sleeve Adapter for Altec Round 4 in (101 mm) Diameter Jib

Brand: CHANCE Lineman Grade Tools

Catalog ID: E4001678

Jib Sleeve to attached 3 Phase Boom Lift to Altec Round 4" Diameter Jib

  • The Jib Sleeves connects the Load Monitor Box that supports the 10' Mast onto the Truck Jib
  • This size fits Altec Round 4" Diameter Jib
  • This adatper is included with the C4001664 Complete 3 Phase Boom Lift

General

Application

Altec: 4 in diameter round

Catalog Number

E4001678

EU RoHS Indicator

Style

Jib Mounted Conductor Lift

UPC

096359082804

Dimensions

Dimensions

34 in x 7 in x 7 in

Dimensions Metric

864 mm x 178 mm x 178 mm

Height

7 in

Height Metric

178 mm

Length

34 in

Length Metric

864 mm

Weight

28 lb

Weight Metric

12.7 kg

Width

7 in

Width Metric

178 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Pallet Quantity

32