HUBBELL POWER SYSTEMS
Image of C6010013 Jumper Cable Support

Jumper Cable Support

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6010013

The 2.5" x 4’Epoxiglas® arm includes four 75 lbs-rated clamps (ea.) w/ swivel clamps for 0.75" to 1.5" cables, providing non-slip grip for jumper cables, preventing sagging secondaries and cables touching the ground. Available w/ wheel tightener for pole mounting.

  • Swivel action clamp assemblies for 0.75 (19 mm) in to 1 in (25 mm) conductors
  • Working load limit 75 lb. (34 kg) per each clamp

General

Catalog Number

C6010013

EU RoHS Indicator

No

UPC

096359024484

Dimensions

Weight

29.4 lb

Certifications And Compliance

EU RoHS Indicator

No