HUBBELL POWER SYSTEMS
Image of 2717253001 Jumper Clamp Assembly

Jumper Clamp Assembly

Brand: OHIO BRASS

Catalog ID: 2717253001

A pratical application of Quadri*Sil® line posts is for support of jumper loops on transmission lines. Horiziontal motion of the jumper is restricted and the factor of wind sway is eliminated. Additionally, the crossarm length may be reduced. The use of a jumper support improves construction.

A pratical application of Quadri*Sil® line posts is for support of jumper loops on transmission lines. Horiziontal motion of the jumper is restricted and the factor of wind sway is eliminated. Additionally, the crossarm length may be reduced. The use of a jumper support improves construction.

  • Clamping Range 1.40 - 1.60 inches inches (36 - 41mm)
  • Yoke Type - Dual
  • Material: Clamps - aluminum alloy, Hardware - galvanized steel
  • Clamps are not intended for tangent span application.

General

Catalog Number

2717253001

EU RoHS Indicator

Contact Manufacturer

Material Type

Non-Standard

Number of Sheds

1.40-1.60

UPC

096359261964

Yokes

Dual

Dimensions

Length

2.75 in

Weight

14.7 lb

Width

18 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Sheds

1.40-1.60

Logistics

Carton Quantity

3

Standard Package

1