HUBBELL POWER SYSTEMS
Image of 2721783001 Jumper Clamp Assembly
Image of 2721783001 Jumper Clamp Assembly

Jumper Clamp Assembly

Brand: OHIO BRASS

Catalog ID: 2721783001

A pratical application of Quadri*Sil® line posts is for support of jumper loops on transmission lines. Horiziontal motion of the jumper is restricted and the factor of wind sway is eliminated. Additionally, the crossarm length may be reduced. The use of a jumper support improves construction.

  • Clamping Range 1.60 - 2.00 inches (41 - 51mm)
  • Yoke Type - Triple
  • Material: Clamps - aluminum alloy, Hardware - galvanized steel
  • Clamps are not intended for tangent span application.

General

Accessory Type

Jumper Assembly

Catalog Number

2721783001

Material Type

Non-Standard

Number of Sheds

1.60-2.00

UPC

096359850847

Yokes

Triple

Configuration

Number of Sheds

1.60-2.00

Logistics

Standard Package

1