HUBBELL POWER SYSTEMS
Image of 2721803001 Jumper Clamp Assembly

Jumper Clamp Assembly

Brand: OHIO BRASS

Catalog ID: 2721803001

A pratical application of Quadri*Sil® line posts is for support of jumper loops on transmission lines. Horiziontal motion of the jumper is restricted and the factor of wind sway is eliminated. Additionally, the crossarm length may be reduced. The use of a jumper support improves construction.

A pratical application of Quadri*Sil® line posts is for support of jumper loops on transmission lines. Horiziontal motion of the jumper is restricted and the factor of wind sway is eliminated. Additionally, the crossarm length may be reduced. The use of a jumper support improves construction.

  • Clamping Range 1.40 - 1.60 inches inches (36 - 41mm)
  • Yoke Type - Quad
  • Material: Clamps - aluminum alloy, Hardware - galvanized steel
  • Clamps are not intended for tangent span application.

General

Catalog Number

2721803001

Material Type

Non-Standard

Number of Sheds

1.40-1.60

Yokes

Quad

Configuration

Number of Sheds

1.40-1.60

Logistics

Standard Package

1