HUBBELL POWER SYSTEMS
Kelly Bar Adapter

Kelly Bar Adapter Tool, 2.5" Hex, 12,000 ft-lb

Brand: Chance

Catalog ID: C3030936

Anchor, Tool, Kelly Bar Adapter, 2.5in Hex, 12,000 ft-lb rating has 7-5/8" bolt circle.

Enhance installation capabilities with the Chance Kelly Bar Adapter, designed for anchoring and piling with a 2.5-inch hex and a robust 12,000 ft-lb rating. This kelly bar adapter securely attaches to either square or hex-shaped drive shafts of digger/torque motors. Constructed from durable cast steel and finished in a protective green paint, it ensures longevity and reliability in tough conditions. Our kelly bar adapter features twelve holes on a 7-5/8" bolt circle, and includes twelve 5/8" Grade 5 bolts, nuts, lockwashers, and a bent arm pin with a coil lock for a secure and stable connection to your torque motor's drive shaft. Ideal for heavy-duty applications, this tool is a must-have for efficient and safe anchor or pile installation.

  • Attaches seamlessly to truck's torque motor drive shaft (Kelly Bar)
  • Features twelve 5/8" bolt holes on a 7-5/8" bolt circle
  • includes twelve 5/8" Grade 5 bolts,nuts,lockwashers,and a bent arm pin with coil lock
  • Coated in durable green paint for added protection

Boost your heavy-duty installation with the Chance Kelly Bar Adapter, featuring a 2.5-inch hex, 12,000 ft-lb rating, and durable cast steel construction, complete with secure fittings and protective green paint for reliable, long-lasting performance.

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

C3030936

Coating

Painted

Kelly Bar Shape

Hex

Material Type

Standard

Number of Bolt Holes

12

Torque Rating

12000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015291

Dimensions

Anchor Installation Hole Size

0.625 in

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

7.625 in

Dimensions

10.50 in x 9.50 in x 8.25 in

Height

8.25 in

Kelly Bar Adapter Inside Width

2.5 in

Kelly Bar Hole Distance to Flange

4.25 in

Length

10.5 in

Weight

25.48 lb

Width

9.5 in

Configuration

Bolt Grade

5

Number of Bolt Holes

12

Logistics

Pallet Quantity

27

Standard Package

1