HUBBELL POWER SYSTEMS
Kelly Bar Adapter Tool, 2.625" Hex, 15,000 ft-lb
Kelly Bar Adapter

Kelly Bar Adapter Tool, 2.625" Hex, 15,000 ft-lb

Brand: Chance

Catalog ID: C3030937

Anchor, Tool, Kelly Bar Adapter, 2.625in Hex, 15,000 ft-lb rating has 7-5/8" bolt circle.

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Kelly bar adapter has twelve holes for 5/8" bolts on a 7-5/8" bolt circle, comes with twelve 5/8" Grade 5 bolts, nuts & lockwashers and bent arm pin with coil lock
  • Painted with green paint

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

C3030937

Coating

Painted

Kelly Bar Shape

Hex

Material Type

Standard

Number of Bolt Holes

12

Torque Rating

15000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015307

Dimensions

Anchor Installation Hole Size

0.625 in

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

7.625 in

Dimensions

10.50 in x 9.50 in x 8.25 in

Height

8.25 in

Kelly Bar Adapter Inside Width

2.625 in

Kelly Bar Hole Distance to Flange

4.25 in

Length

10.5 in

Weight

25.48 lb

Width

9.5 in

Configuration

Bolt Grade

5

Number of Bolt Holes

12

Logistics

Pallet Quantity

36

Standard Package

1