HUBBELL POWER SYSTEMS
Kelly Bar Adapter

Kelly Bar Adapter Tool, 3.0" Hex, 25,000 ft-lb

Brand: Chance

Catalog ID: C3030940

Anchor, Tool, Kelly Bar Adapter, 3.0in Hex, 25,000 ft-lb rating has 7-5/8" bolt circle.

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Kelly bar adapter has twelve holes for 5/8" bolts on a 7-5/8" bolt circle, comes with twelve 5/8" Grade 5 bolts, nuts & lockwashers and bent arm pin with coil lock
  • Painted with green paint

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

C3030940

Coating

Painted

EU RoHS Indicator

No

Kelly Bar Shape

Hex

Material Type

Non-Standard

Number of Bolt Holes

12

Torque Rating

25000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015314

Dimensions

Anchor Installation Hole Size

0.625 in

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

7.625 in

Dimensions

10.50 in x 9.50 in x 8.00 in

Height

8 in

Kelly Bar Adapter Inside Width

3 in

Kelly Bar Hole Distance to Flange

3.5 in

Length

10.5 in

Weight

31.36 lb

Width

9.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Bolt Grade

5

Number of Bolt Holes

12

Logistics

Pallet Quantity

48

Standard Package

1