HUBBELL POWER SYSTEMS
Image of PSC2080519 KINSEL SADDLE SPACER, 1/2in

KINSEL SADDLE SPACER, 1/2in

Brand: Chance

Catalog ID: PSC2080519

Stackable spacer used to create 1/2" incrementally increasing space between messenger strand and aerial cable.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Creates 1/2" spacing
  • Material is black UV resistant plastic

General

Catalog Number

PSC2080519

Material

Plastic

UPC

096359650867

Dimensions

Dimensions

1.25 x 13.5 in x 1.2 in

Height

1.2 in

Length

1.25

Weight

0.01 lb

Width

13.5 in