HUBBELL POWER SYSTEMS
Image of T3060006 Kit, Truck Safety Barricade

Kit, Truck Safety Barricade

Brand: CHANCE Lineman Grade Tools

Catalog ID: T3060006

This kit keeps workers and onlookers away from the truck when the truck is being used in proximity to energized conductors. Six rods, made of bright orange Epoxirod®, provide a 6-foot air space around the entire perimeter of the truck. The safety barricade also includes six pieces of 3-inch long steel tubing (to be welded to truck by the customer) to hold the barricade rods, 150 feet of yellow rope and a canvas storage bag. The entire kit requires less storage than traffic cones and can be quickly installed and removed at each job site.

  • Keeps workers and onlookers away from truck when being used near energized conductors
  • Six bright orange Epoxirod® provide a 6-foot air space around the truck perimeter
  • Safety barricade also includes six pieces of 3-inch longsteel tubing (to be welded to truck by the customer)
  • Tubing holds barricade rods, 150 feet of yellow rope, and a canvas storage bag
  • Entire kit requires less storage than traffic cones and can be quickly installed and removed at each job site

General

Catalog Number

T3060006

EU RoHS Indicator

No

UPC

096359057963

Dimensions

Weight

21.07 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No