HUBBELL POWER SYSTEMS
Klein Wire Gripper, Max .55 in (13.9 mm), 8,000 lb. (3,628 kg) Workling Load Limit
Image of T16845H Klein Wire Gripper, Max .55 in (13.9 mm), 8,000 lb. (3,628 kg) Workling Load Limit

Klein Wire Gripper, Max .55 in (13.9 mm), 8,000 lb. (3,628 kg) Workling Load Limit

Brand: CHANCE Lineman Grade Tools

Catalog ID: T16845H

GRIPPER, KLEIN WIRE MAX .55" 8000 LBS, Designed for use with hot line tools or regular line work. Top ring for placing the grip on a hot line with a Hotstick- when released, the grip locks on line . . . will not fall off. Holds grip firmly . . . prevents slipping. Body is heat-treated steel alloy. . . made to rigid specifications.

  • Designed for use with hotline tools or regular line work
  • Top ring for placing the grip on a hot line with a hotstick

General

Catalog Number

T16845H

EU RoHS Indicator

Type

Load Lift Assist

UPC

096359056591

Working Load Limit

8,000 lb

Working Load Limit Metric

3,628 kg

Dimensions

Weight

6.9 lb

Weight Metric

3.1 kg

Conductor Related

Conductor Size

4 Str. - 4/0 Str.

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Working Load Limit

8,000 lb

Working Load Limit Metric

3,628 kg