MY LISTS
HUBBELL POWER SYSTEMS
Image of KUL14716BG KUL Bonding Clamp, One Bare Groove
* Representative image
Image of KUL14716BG KUL Bonding Clamp, One Bare Groove

KUL Bonding Clamp, One Bare Groove

Brand: Hubbell Power Systems

Catalog ID: KUL14716BG

Used to Bond 1/4" to 7/16" Strand to #8 to 2/0 Copper Wire

Tin-plated bronze clamp for bonding guy wire.

  • Tin plated for corrosion protection with one bare groove
  • High strength copper alloy
  • Half-inch hex head silicon bronze bolt

Product details

General

Application

Bonding

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

180 in-lbs

Catalog Number

KUL14716BG

Material

Copper Alloy

Material - Bolt

Silicon Bronze

Plating

Yes

Product Category

Communications Connectors

UPC

096359640301

Dimensions

Bolt Diameter

0.31

Dimensions

1.410 in x 1.130 in x 0.460 in

Height

0.46 in

Length

1.41 in

Weight

0.2 lb

Width

1.13 in

Conductor Related

Conductor Diameter - Maximum

0.365

Conductor Diameter - Minimum

0.128

Conductor Diameter Range

0.128 - 0.365

Conductor Type

Copper Wire

Messenger Diameter - Maximum

0.438 in

Messenger Diameter - Minimum

0.25 in

Certifications And Compliance

UL Listed

Yes

Resources and downloads

Specifications

Literature

Sales Drawings