HUBBELL POWER SYSTEMS
HPS_ID_569554_PRODIMAGE

Ladder Clamp, 2.5 in

Brand: CHANCE Lineman Grade Tools

Catalog ID: E4020138

Quick, easy rigging on most types of structure is the feature of the ladder attachment sets, affording efficient use of the Epoxiglas® ladder as a platform for live-line maintenance. The sets were designed to be attached to either steel or wood structures, vertical or horizontal, to support the structure-end of the ladder in a tagged-out position. These sets are designed for use on 2.5"-dia. side rail ladders and can be ordered as sets or choosing the individual components. The diagram below shows a typical rigging and working loads with various guy mountings.

  • For ladder support on vertical or horozontal towers or poles
  • designed for use on 2.5 in (63 mm) ladder side rails

General

Catalog Number

E4020138

Style

Ladder Support Attachments

Dimensions

Weight

2.5 lb

WeightMetric

1.1 kg