Brand: Chance
Catalog ID: FT70025
Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.
Catalog Number
FT70025
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
3/4" Steel
Style
Metal Pole
Type
Steel Pole
UPC
096359036258
Dimensions
14.000 in x 8.600 in x 8.500 in
Distance From Pole
N/A
Height
8.5 in
Length
14 in
Weight
8.82 lb
Width
8.6 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Pallet Quantity
200