HUBBELL POWER SYSTEMS
HPS_ID_569554_PRODIMAGE
HPS_ID_569554_PRODIMAGE

Ladder Suport Kit For Vertical Attach. On Towers

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4020139

Quick, easy rigging on most types of structure is the feature of the ladder attachment sets, affording efficient use of the Epoxiglas® ladder as a platform for live-line maintenance. The sets were designed to be attached to either steel or wood structures, vertical or horizontal, to support the structure-end of the ladder in a tagged-out position. These sets are designed for use on 2.5"-dia. side rail ladders and can be ordered as sets or choosing the individual components. The diagram below shows a typical rigging and working loads with various guy mountings.

  • Quick, easy rigging on most types of structure
  • Converts Chance Epoxiglas ™ ladder to a platform for live-line maintenance
  • Sets are designed for steel or wood structures, vertical or horizontal
  • Support the structure-end of the ladder in a tagged-out position
  • Sets are designed for use on 2-1/2"-dia. side rail ladders
  • Can be ordered as sets or individual components

Product details

General

Catalog Number

C4020139

Style

Ladder Support Kit

UPC

096359658009

Dimensions

Weight

61.5 lb

WeightMetric

27.9 kg