HUBBELL POWER SYSTEMS
HPS_ID_569554_PRODIMAGE
HPS_ID_569554_PRODIMAGE

Ladder Suport Kit For Vertical Attach. On Wood Or Steel Poles

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4020155

Quick, easy rigging on most types of structure is the feature of the ladder attachment sets, affording efficient use of the Epoxiglas®- ladder as a platform for live-line maintenance. The sets were designed to be attached to either steel or wood structures, vertical or horizontal, to support the structure-end of the ladder in a tagged-out position. These sets are designed for use on 2.5"-dia. side rail ladders and can be ordered as sets or choosing the individual components. The diagram below shows a typical rigging and working loads with various guy mountings.

  • Quick, easy rigging on most types of structure
  • Converts Chance Epoxiglas ™ ladder to a platform for live-line maintenance
  • Sets are designed for steel or wood structures, vertical or horizontal
  • Support the structure-end of the ladder in a tagged-out position
  • Sets are designed for use on 2-1/2"-dia. side rail ladders
  • Can be ordered as sets or individual components

Product details

General

Catalog Number

C4020155

EU RoHS Indicator

No

Style

Ladder Support Kit

UPC

096359502364

Dimensions

Weight

61.5 lb

WeightMetric

27.9 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer