Brand: CHANCE Lineman Grade Tools
Catalog ID: E4020087
Catalog Number
E4020087
EU RoHS Indicator
No
Style
Ladder Support Attachments
UPC
096359084662
Dimensions
18.5 in x 13 in x 8.5 in
Dimensions Metric
47.0 mm x 33.0 mm x 21.6 mm
Height
8.5 in
Height Metric
21.6 mm
Length
18.5 in
Length Metric
47 mm
Weight
16.75 lb
WeightMetric
7.6 kg
Width
13 in
WidthMetric
33 mm
Buy America(n) Qualified
Contact Manufacturer