HUBBELL POWER SYSTEMS
LAG SCREW, 1/4in X 2in, w/NEOPRENE-STEEL WASHER
Image of PSC2050504 LAG SCREW, 1/4in X 2in, w/NEOPRENE-STEEL WASHER

LAG SCREW, 1/4in X 2in, w/NEOPRENE-STEEL WASHER

Brand: Chance

Catalog ID: PSC2050504

Hex head lag screw with neoprene cushioned steel washer for securing composite cable guards.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • 1/4in dia. gimlet thread with regular point
  • Neoprene washer is UV inhibited
  • Galvanized per ASTM A-153

General

Catalog Number

PSC2050504

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Gimlet Thread w/ Neoprene Steel Washer

Type

Screws

UPC

096359485025

Dimensions

Diameter

0.25 in

Dimensions

2.125 in x 0.625 in x 0.625 in

Distance From Pole

N/A

Height

0.625 in

Length

2.125 in

Length Threaded Area

2

Weight

0.03 lb

Width

0.625 in

Logistics

Carton Quantity

500

Pallet Quantity

40000