HUBBELL POWER SYSTEMS
Image of PSE4040212P Lag Screw Kit

Lag Screw Kit

Brand: Hubbell Power Systems

Catalog ID: PSE4040212P

Lag Screw Kit for Urethane Downlead Clamps

Hardware kit sold separately for urethane downlead clamps.

  • Lag Screw Kit ("L" suffix)
  • Includes: 4” x 1/2” lag screw, round flat washer, and 2” x 2” square washer

General

Catalog Number

PSE4040212P

Material

Galvanized Steel

UPC

096359708933

Dimensions

Dimensions

4.250 in x 2.000 in x 1.000 in

Height

1 in

Length

4.25 in

Weight

0.411 lb

Width

2 in

Logistics

Carton Quantity

75

Pallet Quantity

4800

Standard Package

10