HUBBELL POWER SYSTEMS
Image of C4001669 Large Wireholder w/ 3 in (76 mm) Adapter

Large Wireholder w/ 3 in (76 mm) Adapter

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4001669

2.5IN ROLLER WIREHOLDER W/ 3IN ADAPTER, Seven Delrin plastic rollers offer protection to conductors while raising the conductor above the work area. Accommodates conductors up to and including 1.5 inches in diameter. The gate is held closed by a springloaded latch which must be manually opened.

  • Roller Wireholder — Seven Delrin plastic rollers offer protection to conductors while raising the conductor above the work area. Accommodates conductors up to and including 1-1/2 inches in dia. The gate is held closed by a spring-loaded latch which must be manually opened
  • Insulators— Epoxy based, available as separate items or can be added to existing auxiliary arm wireholders to upgrade for 34.5 kV use

General

Catalog Number

C4001669

EU RoHS Indicator

Style

Roller Wireholder

UPC

096359017196

Dimensions

Dimensions

12 in x 7.63 in x 6.25 in

Dimensions Metric

305 mm x 194 mm x 159 mm

Height

6.25 in

Height Metric

159 mm

Length

12 in

Length Metric

305 mm

Weight

6 lb

Weight Metric

2.7 kg

Width

7.63 in

Width Metric

194 mm

Certifications And Compliance

EU RoHS Indicator

Logistics

Pallet Quantity

90