HUBBELL POWER SYSTEMS
LB1.5 Fiberglass Flip Top, Unheated, Insulated Enclosure, Vented
Image of LF021033025AAV LB1.5 Fiberglass Flip Top, Unheated, Insulated Enclosure, Vented
*Representative image
Image of LF021033025AAV LB1.5 Fiberglass Flip Top, Unheated, Insulated Enclosure, Vented
play
In Depth: Hot Box Overview - Hubbell

LB1.5 Fiberglass Flip Top, Unheated, Insulated Enclosure, Vented

Brand: HOT BOX

Catalog ID: LF021033025AAV

LB1.5 Flip Top - Insulated - 21W X 33L X 25H (Unheated) - Lok Box - Vented - Pump Guard

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Easy Maintenance Access - Flip top lid design provides quick access.
  • Weatherproof & Vandal Resistance - Overlapping lid seam design helps keep vandals and mother nature out. Also includes a lockable top and steel anchors (padlocks are not included).
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Extended Pump Life - Vented enclosures are designed to keep pumps cool and protected from the elements.
  • Reduce Noise - Keep neighbors happy by dampening the sound with standard insulated models (optional soundproof insulation available).
  • Vandalism & Theft Deterrent - Secure lockable enclosures can reduce unwanted access.

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LF021033025AAV

Heated?

No

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

33 in x 21 in x 25 in

Height

25 in

Length

33 in

Mounting Pad / Base Plate Dimensions

37 X 48

Weight

55 lb

Width

21 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Retardant)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No