HUBBELL POWER SYSTEMS
LB1 Fiberglass Flip Top, Unheated, Insulated Enclosure
Image of LF013027023 LB1 Fiberglass Flip Top, Unheated, Insulated Enclosure

LB1 Fiberglass Flip Top, Unheated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: LF013027023

LB1 Flip Top - Insulated - 13W X 27L X 35H (Unheated) - Lok Box

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Easy Maintenance Access - Flip top lid design provides quick access.
  • Weatherproof & Vandal Resistance - Overlapping lid seam design helps keep vandals and mother nature out. Also includes a lockable top and steel anchors (padlocks are not included).
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LF013027023

Heated?

No

Insulated?

Yes

Material

Fiberglass

UPC

662037204839

Dimensions

Dimensions

27 in x 13 in x 23 in

Height

23 in

Length

27 in

Mounting Pad / Base Plate Dimensions

29 X 42

Weight

32 lb

Width

13 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Retardant)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No