HUBBELL POWER SYSTEMS
LB2DST Fiberglass Flip Top, Unheated, Insulated Enclosure
Image of LF025047036 LB2DST Fiberglass Flip Top, Unheated, Insulated Enclosure

LB2DST Fiberglass Flip Top, Unheated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: LF025047036

LB2DST Flip Top - Insulated - 25W X 47L X 36H (Unheated) - Lok Box

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Easy Maintenance Access - Flip top lid design provides quick access.
  • Weatherproof & Vandal Resistance - Overlapping lid seam design helps keep vandals and mother nature out. Also includes a lockable top and steel anchors (padlocks are not included).
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LF025047036

Heated?

No

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

47 in x 25 in x 36 in

Height

36 in

Length

47 in

Mounting Pad / Base Plate Dimensions

40 X 62

Weight

168 lb

Width

25 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Retardant)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No