HUBBELL POWER SYSTEMS
LB6FEM Designer Series, Unheated, Insulated Enclosure, Fiberglass
Image of LM047047049 LB6FEM Designer Series, Unheated, Insulated Enclosure, Fiberglass

LB6FEM Designer Series, Unheated, Insulated Enclosure, Fiberglass

Brand: HOT BOX

Catalog ID: LM047047049

LB6FEM Designer Series - Insulated - 47W X 47L X 49H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick Installation & Easy Access - Designer Series Enclosures require minimal installation time. They incorporate easily removable hinged front and rear doors, as well as top lid with gas shock supports. This design provides instant, unobstructed access for equipment testing and maintenance.
  • Corrosion & UV Resistant - Yacht quality fiberglass witha smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • High Security - Lockable top lid and internal locks are on both the front and rear doors. Interior steel anchors secure the enclosures to the concrete slab.
  • Superior Freeze Protection - Insulation will not sag or delaminate from the walls due to the strong chemical bond between the fiberglass and the insulation. Wall-mounted heaters are installed above the discharge point to provide better long-term performance and safety.

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LM047047049

Heated?

No

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

47 in x 47 in x 49 in

Height

49 in

Length

47 in

Mounting Pad / Base Plate Dimensions

59 X 59

Weight

287 lb

Width

47 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Retardant)

Industry Standard(s)

ASSE 1060 Certified

Operational

Heated?

No