HUBBELL POWER SYSTEMS
LBM10E-D Dual Modular Aluminum, Unheated, Insulated Enclosure
Image of LK087144085 LBM10E-D Dual Modular Aluminum, Unheated, Insulated Enclosure
New

LBM10E-D Dual Modular Aluminum, Unheated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: LK087144085

LBM10E-D Modular Aluminum - Insulated - 87W X 144L X 85H (Unheated)

  • Quick & Easy Installation - Hot Box Modular features prepackaged components and accessories for easy on the job assembly
  • Easy Access - Lightweight, insulated panels and roof make for quick and easy assembly in the field.
  • Superior Freeze Protection - Wall mounted heaters provide better long term performance when compared to slab mounts
  • Finish Options - Stucco embossed finish allows for longer lasting visual appeal hiding any imperfections as a result of the elements.

General

Catalog Number

LK087144085

Dimensions

Dimensions

144 in x 87 in x 85 in

Height

85 in

Length

144 in

Width

87 in