HUBBELL POWER SYSTEMS
LBM4E Modular Aluminum, Unheated, Insulated Enclosure
Image of LK041041045 LBM4E Modular Aluminum, Unheated, Insulated Enclosure
New

LBM4E Modular Aluminum, Unheated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: LK041041045

LBM4E Modular Aluminum - Insulated - 41W X 41L X 45H (Unheated)

  • Quick & Easy Installation - Hot Box Modular features prepackaged components and accessories for easy on the job assembly
  • Easy Access - Lightweight, insulated panels and roof make for quick and easy assembly in the field.
  • Superior Freeze Protection - Wall mounted heaters provide better long term performance when compared to slab mounts
  • Finish Options - Stucco embossed finish allows for longer lasting visual appeal hiding any imperfections as a result of the elements.

General

Catalog Number

LK041041045

Dimensions

Dimensions

41 in x 41 in x 45 in

Height

45 in

Length

41 in

Width

41 in