HUBBELL POWER SYSTEMS
Image of LK036088055 LBM4E Modular Aluminum, Unheated, Insulated Enclosure

LBM4E Modular Aluminum, Unheated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: LK036088055

LBM4E Modular Aluminum - Insulated - 36W X 88L X 55H (Unheated)

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Hot Box Modular features prepackaged components and accessories for easy on the job assembly.
  • Easy Access - Lightweight, insulated panels and roof make for quick and easy assembly in the field.
  • Superior Freeze Protection - Wall mounted heaters provide better long term performance when compared to slab mounts.
  • Finish Options - Stucco embossed finish allows for longer lasting visual appeal hiding any imperfections as a result of the elements.

General

ASSE Classification

Class II (Freeze Protection)

Catalog Number

LK036088055

Description - Heater

120V single phase heater w/ thermostat & fan

Insulated?

Yes

Material

Aluminum 3003 Stucco embossed finish

Number of Doors (Lift Off)

2

Dimensions

Dimensions

88 in x 36 in x 55 in

Height

55 in

Length

88 in

Mounting Pad / Base Plate Dimensions

67 x 90

Weight

151 lb

Width

36 in

Certifications And Compliance

ASSE Classification

Class II (Freeze Protection)

Industry Standard(s)

ASSE 1060 Certified

Configuration

Number of Doors (Lift Off)

2

Logistics

Packaging Type

Flat Pack