HUBBELL POWER SYSTEMS
LBM6E-D Dual Modular Aluminum, Unheated, Insulated Enclosure
Image of LK071105064 LBM6E-D Dual Modular Aluminum, Unheated, Insulated Enclosure
New

LBM6E-D Dual Modular Aluminum, Unheated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: LK071105064

LBM6E-D Modular Aluminum - Insulated - 71W X 105L X 64H (Unheated)

  • Quick & Easy Installation - Hot Box Modular features prepackaged components and accessories for easy on the job assembly
  • Easy Access - Lightweight, insulated panels and roof make for quick and easy assembly in the field.
  • Superior Freeze Protection - Wall mounted heaters provide better long term performance when compared to slab mounts
  • Finish Options - Stucco embossed finish allows for longer lasting visual appeal hiding any imperfections as a result of the elements.

General

Catalog Number

LK071105064

Dimensions

Dimensions

105 in x 71 in x 64 in

Height

64 in

Length

105 in

Width

71 in