HUBBELL POWER SYSTEMS
LBM6FE Modular Aluminum, Unheated, Insulated Enclosure
Image of LK047047049 LBM6FE Modular Aluminum, Unheated, Insulated Enclosure
New

LBM6FE Modular Aluminum, Unheated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: LK047047049

LBM6FE Modular Aluminum - Insulated - 47W X 47L X 49H (Unheated)

  • Quick & Easy Installation - Hot Box Modular features prepackaged components and accessories for easy on the job assembly
  • Easy Access - Lightweight, insulated panels and roof make for quick and easy assembly in the field.
  • Superior Freeze Protection - Wall mounted heaters provide better long term performance when compared to slab mounts
  • Finish Options - Stucco embossed finish allows for longer lasting visual appeal hiding any imperfections as a result of the elements.

General

Catalog Number

LK047047049

Dimensions

Dimensions

47 in x 47 in x 49 in

Height

49 in

Length

47 in

Width

47 in