HUBBELL POWER SYSTEMS
LBM8FE Modular Aluminum, Unheated, Insulated Enclosure
Image of LK052052056 LBM8FE Modular Aluminum, Unheated, Insulated Enclosure
New

LBM8FE Modular Aluminum, Unheated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: LK052052056

LBM8FE Modular Aluminum - Insulated - 52W X 52L X 56H (Unheated)

  • Quick & Easy Installation - Hot Box Modular features prepackaged components and accessories for easy on the job assembly
  • Easy Access - Lightweight, insulated panels and roof make for quick and easy assembly in the field.
  • Superior Freeze Protection - Wall mounted heaters provide better long term performance when compared to slab mounts
  • Finish Options - Stucco embossed finish allows for longer lasting visual appeal hiding any imperfections as a result of the elements.

General

Catalog Number

LK052052056

Dimensions

Dimensions

52 in x 52 in x 56 in

Height

56 in

Length

52 in

Width

52 in